Application in Medical Devices Gastrointestinal Endoscopic
ZeroErr eCoder series encoder is widely used in the field of medical devices, such as gastrointestinal endoscopy, with excellent performance of high safety and accuracy.
In the process of employing gastrointestinal endoscopy, its image detection device can output and detect the rotation angle of the angle image device by measuring angle change. The detection position and angle should be adjusted, and the precision should be controlled to ensure the sharpness of the image. ZeroErr eCoder series encoder can count multiturn laps, resolution up to 21 bits, and with a self-calibration function, repeatability up to 2.5 arc seconds, which can reduce error thereby ensuring imaging precision.