Explore how ZeroErr products are applied in your industry.
Application in Laparoscopic Surgical Robots
Application in Laparoscopic Surgical Robots.
Motion Control Scheme for Exoskeleton Robot
ZeroErr eRob rotary actuator's application in exoskeleton robot.
Application in Humanoid Robots
ZeroErr's Motion Control Scheme for Humanoid Robots, 26 eRob series rotary actuators have been applied.
Application in Medical Devices Gastrointestinal Endoscopic
ZeroErr eCoder series encoder is widely used in the field of medical devices, such as gastrointestinal endoscopy, with excellent performance of high safety and accuracy.
Actuators, build cobots fast
Cobots are the latest technology in robotics and have changed the world of automation significantly. The name cobot is a derivative of "collaborative robot".
Application in the First Domestic Bio-safety 7-axis Cobot
At analytica China 2020, MegaRobo released the first bio-safety 7-axis collaborative robot MRS-03 in China. This robot is based on MegaRobo motion control and ZeroErr robot actuators.
Application in Bigdog
ZeroErr encoder and servo driver are used to provide motion control for Bigdog. First of all, do a one-handed push up.
Application in Precision Medical Devices
The medical industry has high safety and precision requirements for medical devices used in treatment. With the great improvement of medical technology, the complexity of medical devices also increases.
Application in Universal Automation Equipment
At present, with the continuous improvement of our life quality, we also have higher quality requirements on some products we use.
Application in Industrial Robot
Applying ZeroErr robot rotary actuator in industrial robot, you can easily overcome the problems encountered in the process of building hardware, and complete the deployment efficiently.
Cobot
This is a six-axis Cobot with using ZeroErr eRob actuators, which has a built-in program "drag and teach", up to 5 kg payload and with 805 mm reach.