About ZeroErr

Applications

Explore how ZeroErr products are applied in your industry.

Cobot

cobot

This is a six-axis Cobot with using ZeroErr eRob actuators, which has a built-in program “drag and teach”, up to 5 kg payload and with 805 mm reach. It has functions such as collision detection and trajectory reproduction. Meanwhile, it has the characteristics of safe and effective, intelligent and easy to use, flexible and lightweight, economical and reliable, and low power consumption, which greatly meets the needs of customers for human-machine collaboration. Its sensitivity and quick response can be applied to high-intensity flexible production lines to meet the operation needs of product packaging, injection molding, feeding and blanking, and assembly etc., especially for the application of human-machine collaboration, which is outstanding.

Request a Quote

Complete the form, and one of our product specialists will get back to you within 24 hours.

Other ways to reach out: