20kg Robotic Arm Recommended Configuration
Payload
20kg
Weight
--kg
Repeatability
±0.1mm
Reach
1650mmBuild collaborative robot fast, saving time and cost
Small footprint, 360-degree rotation on rotary actuators
Specifications
Robot
Axis Movement
| Reach (mm) | 1650 |
| Payload (kg) | 20 |
| Weight (kg) | |
| Repeatability (mm) | ±0.1 |
| Linear Velocity (m/s) | |
| Average Power (W) | 1000 |
| Peak Power (W) | 3000 |
| Ambient temperature (℃) | 0-60 |
| Ambient humidity | 90% RH (non-condensing) |
| Installation orientation | Any ceiling, floor, wall |
| IP Classification | IP54 |
Recommended Configuration
Payload:20kg
|Reach:≤1650mm
| J6 | eRob90H100▯-B▯-18▯▯ |
| J5 | eRob90H100▯-B▯-18▯▯ |
| J4 | eRob90H100▯-B▯-18▯▯ |
| J3 | eRob142H120▯-B▯-18▯▯ |
| J2 | eRob170H120I-B▯-18▯▯ |
| J1 | eRob170H120I-B▯-18▯▯ |

