3kg Robotic Arm Recommended Configuration
Payload
3kg
Weight
13kg
Repeatability
±0.03mm
Reach
540.5mmBuild collaborative robot fast, saving time and cost
Small footprint, 360-degree rotation on rotary actuators
Specifications
Robot
Axis Movement
| Reach (mm) | 540.5 |
| Payload (kg) | 3 |
| Weight (kg) | 13 |
| Repeatability (mm) | ±0.03 |
| Linear Velocity (m/s) | 1.5 |
| Average Power (W) | 150 |
| Peak Power (W) | 750 |
| Ambient temperature (℃) | 0-60 |
| Ambient humidity | 90% RH (non-condensing) |
| Installation orientation | Any ceiling, floor, wall |
| IP Classification | IP54 |

Recommended Configuration
Download drawingPayload:3kg
|Reach:≤600mm
| J6 | eRob70H100▯-B▯-18▯▯ |
| J5 | eRob70H100▯-B▯-18▯▯ |
| J4 | eRob70H100▯-B▯-18▯▯ |
| J3 | eRob80H100▯-B▯-18▯▯ |
| J2 | eRob80H100▯-B▯-18▯▯ |
| J1 | eRob80H100▯-B▯-18▯▯ |

Dimension Drawings
Overall dimension
Tool end flange
Top view of base

