eCoder

eCoder 20

Magnetic Encoder

eCoder 20

Features:

Low profile,non-contact
RS485 Asynchronous serial
Self-calibration option
No hysteresis
High speed operation

Benefits:

True absolute system
High repeatability
Built-in self-monitoring
Multiturn counter option
Extended temperature range

Product Data

Model
eCoder 20
Reading type
Axial reading
Inner diameter
20mm
Outer diameter
33.5mm
Thickness
13mm
Resolution
19Bits
Repeatability
±10"
Accuracy
<0.06°
Maximum speed
12000RPM
Communication interface
Asynchronous serial RS485
Temperature
-40 ~ +85℃

Applications

prev

ELECTRIC MOTORS

AGVs

GIMBALS

next

Downloads

Products

Software

Certificates

Data Sheet
eCoder Manual
Communication Manual
ZeroErr Product Prochure
eTunner Debugging Software
eRunner Motion Control Software
Certificates

Request a Quote

Complete the form, and one of our product specialists will get back to you within 24 hours.

Other ways to reach out: