Customers need to purchase an encoder debugger when installing and using ZeroErr eCoder encoder for the first time.
Functions of the eCoder to PC Connector:
1. Be used to calibrate encoder assembly with the official software of ZeroErr.
2. View and check encoder status and parameters.
3. Perform singleturn position zero setting and multiturn number reset on encoder.
Instructions for use:
1. Connect the encoder and debugger according to the port definition.
2. Connect the USB terminal of the encoder serial port debugging tool to the compute; open the official software of ZeroErr, and then connect to use.
3. ZeroErr eCoder to PC Connector is a high-speed debugger with a baud rate of up to 2,500,000. Common low-speed encoder tools cannot be used(please set the baud rate to 2,500,000 for the non ZeroErr official software).
Interface Definition:
| Pin No. | Signal ID | Signal Description |
|
| 1 | +5V | Connect to the positive pole of the encoder 5V power supply | |
| 2 | DATA+ | Connect to DATA+ of encoder | |
| 3 | NC | No effect, do not connect | |
| 4 | DATA- | Connect to DATA- of encoder | |
| 5 | GND | Connect to the negative pole of the encoder 5V power supply |