Comparison of Switching Power Supply and ePower.
1. Ordinary switching power supply will cause over-voltage due to kinetic energy recovery, triggering protection shutdown.
2. Ordinary switching power supply will cause over-current due to momentary large load, triggering protection shutdown.
3. ePower power supply has a dedicated circuit inside, which will not trigger over-voltage protection due to regenerative braking, and will not trigger over-current shutdown due to momentary excessive load.
About ePower
ePower is a dedicated power supply unit specifically designed to support the use of eRob Rotary Actuators. It converts standard AC input into the appropriate DC voltage required by eRob actuators.
Available in 400W, 800W, and 1500W models, ePower is well-suited for dynamic applications where the actuators or robotic systems may generate regenerative energy and experience frequent current fluctuations.
Feature
The integrated switching power supply modules used in the ePower power supply is the MeanWell ERPF-400-48, which is CE-certification.
Features
Universal full-range AC input; capable of withstanding 300VAC surge input for 5 seconds.
Built-in active PFC (Power Factor Correction) function.
Efficiency up to 91%.
Protection against short circuit, overload, overvoltage, and overtemperature.
Built-in fan for cooling.
Built-in power shutdown circuit to prevent overvoltage.
Electrical Parameters
Model |
ePower-400-48 |
ePower-800-48 |
ePower-1500-48 |
|---|---|---|---|
Input AC Voltage |
100 ~ 240V |
||
Output DC Voltage |
48V |
||
Output Rated Current |
8.3A |
16.7A |
31.25A |
Output Power |
400W |
800W |
1500W |
Brake Turn-ON Voltage |
53V |
||
Brake Turn-OFF Voltage |
51V |
||
Operating Temperature |
-20~60℃(Please refer to "Derating Curve") |
||
Overload Protection Mode |
Constant current limiting mode, which can automatically return to normal operation after the abnormal load condition is removed |
||
Short Circuit Protection Mode |
Constant current limiting mode, which can automatically return to normal operation after the abnormal load condition is removed |
||
Over-Voltage Protection Threshold |
55.2 ~ 64.8V |
||
Over-Voltage Protection Mode |
Turn off the output voltage, restart and recovery |
||
Over-Temperature Protection Mode |
Turn off the output voltage, automatic recovery after the temperature drops |
||
Weight |
4.7kg |
5.9kg |
8.1kg |
Maximum Consumption of An eRob
Model |
eRob70 |
eRob80 |
eRob90 |
eRob110 |
eRob142 |
|---|---|---|---|---|---|
Maximum Consumption(Unit: A) |
3.5 |
5.5 |
12 |
16.5 |
23 |
Current Consumption of the Whole Robot
Load |
3kg |
5kg |
10kg |
|---|---|---|---|
Maximum Current Consumption(Unit: A) |
8 |
15 |
26.6 |
Recommended ePower |
ePower-400-48 |
ePower-800-48 |
ePower-1500-48 |
Actuator Combination Reference |
![]() |
![]() |
![]() |
Axis 1, 2, 3 are eRob80, Axis 4, 5, 6 are eRob70, |
Axis 1, 2, 3 are eRob110, Axis 4, 5, 6 are eRob70, |
Axis 1, 2 are eRob142, Axis 3 are eRob110, Axis 4, 5, 6 are eRob80, |
|
Conditions |
Payload 3kg, Reach 600mm |
Payload 5kg, Reach 900mm |
Payload 10kg, Reach 1300mm |