Multiturn Counting Battery
Effortless Integration
Seamlessly connect with our dedicated interface. Enjoy reliable performance with easy installation and removal.
Compact Yet Mighty
Experience the power of high capacity in a lightweight form. Just 9.0g with a robust 1000mAh capacity.
Consistent Performance
Delivering a stable 3.6V, our batteries boast an ultra-low self-discharge rate. Less than 1% annually*, ensuring long-lasting reliability.
Ready for Any Climate
From -55°C to 85°C, our batteries thrive in extreme conditions, outperforming standard options with exceptional adaptability.
Product Information
Standard Voltage: 3.6V
Rated Capacity: 1000mAh
Maximum Continuous Discharge Current: 20mA
Maximum Pulse Discharge Current: 50mA
Operating Temperature: -55°C to 85°C
Dimensions: Φ13 x 48mm
Connector Type: L: 5cm 2Pin P: 1.5mm
Standard Weight: 9g
Self-Discharge Rate per Year: ≤1%
Battery Features
Experience unparalleled safety and performance with our certified batteries.