Absolute Encoder for Motor
Multiturn Absolute
*
The measured value obtained when the output shaft speed is 0 at an ambient temperature of 30 degrees under no-load conditions. There may be differences between different modules, and this is for reference only.
**
Under the standard operating conditions of a 5kg payload collaborative robot, the surface temperature of J6 is measured. Variations may occur between different modules and operating conditions; this is for reference only.
***
Calculated using the life span estimation formula
.
using J4 of a 5kg collaborative robot as an example:
Due to the reduced weight of the eRob rotary actuators on J4, J5, and J6, the load exerted on J4 is decreased, thereby increasing its life span. A sample calculation is shown below:
The life span of eRob 70I V5 increased 6.8%.
Reference: HarmonicDrive Reducer Catalog, formula 012-1, PP.12.
| Similarities Between Different Versions | Installation Methods | Same,Compatible | |||||||||
| Hollow Bore Diameter | 18mm | ||||||||||
| Precision | Repeatability/Absolute Accuracy: ±7/±15 arc sec or ±10/±25 arc sec* | ||||||||||
| Electrical Interface | Communication Protocol:EtherCAT/CANopen/Modbus,Output-side Encoder Resolution:19/20Bit | ||||||||||
| Strain wave gear-ratio | 14-50 | 14-80 | 14-100 | 14-120 | |||||||
| Peak torque for start and stop(Nm) | 23 | 30 | 36 | 36 | |||||||
| Permissible max.value at average load torque(Nm) | 9 | 14 | 14 | 14 | |||||||
| Rated torque(Nm) | 7 | 10 | 10 | 10 | |||||||
| Permissible maximum momentary torque(Nm) | 46 | 61 | 70 | 70 | |||||||
| Max. output rotational speed(RPM) | 60 | 37.5 | 30 | 25 | |||||||
| Motor power(W) | 100 | ||||||||||
| Power Input Voltage(V) | |||||||||||
| 48V(±10%) Please make sure to read "Comparison of Switching Power Supply and ePower" and the "eRob Rotary Actuator User Manual" Chapter 3, for clear instructions on powering the eRob module.
|
|||||||||||
| Version | v4 | v5 | |||||||||
| SWG Output Side Inertia(g-mm2) | 69717 | 68484 | |||||||||
| SWG Output Side Mass(kg) | 0.17 | 0.166 | |||||||||
| Without Brake | SWG Input Side Inertia(g∙mm²) | 47767 | 22674 | ||||||||
| SWG Input Side Mass(kg) | 0.18 | 0.087 | |||||||||
| OD * Length(mm) | Φ70x75.3 | Φ70x71 | |||||||||
| Total Mass(kg) | 0.87 | 0.82 | |||||||||
| With Brake | SWG Input Side Inertia(g∙mm²) | 50996 | 26128 | ||||||||
| SWG Input Side Mass(kg) | 0.19 | 0.1 | |||||||||
| OD * Length(mm) | Φ70x75.3 | Φ70x71 | |||||||||
| Total Mass(kg) | 0.93 | 0.88 | |||||||||
| Common parameters | ID:18mm, IP grating:IP54*, Brake model:friction brake | ||||||||||
| Optional device | Communication type:EtherCAT/CANopen/Modbus; Output encoder resolution:19Bit,Repeatability/Accuracy:±7/±15 arc seconds or ±10/±25 arc seconds. |
||||||||||
| Please note that the specifications provided above are subject to slight variations in different product versions,for precise and specific specifications,it is recommended to refer to the detailed drawings of each model and version;Furthermore,for detailed information regarding accuracy,please consult the following link:https://www.zeroerr.com/about_us/certificates-patents/test-report. | |||||||||||
With EtherCAT, CANopen, Modbus communication protocols.
Position,Speed, Current loop PID adjustable in real-time.
Built-in ± 10V analog input.
Pulse and direction, I/O, RS485,
External encoder and STO interface,
All in the space of DxL=70x67mm
19bit absolute multiturn encoder for output shaft.
Repeatability up to ±7 arc seconds.
Absolute accuracy up to ±15 * arc seconds.
Always have real absolute position and multi-turn counter when power-off.
Brake smooth and stable.
No gap; No backlash.
No need to move when power-on.
No wear and tear.
Can be used as Emergency Stop.
Products
Software
Certificates