servo motor

eRob 80I

Rotary Actuator

eRob 80I,servo motor

Features:

Tiny and Precise
Outer diameter: 80mm
Length: 64.2mm
Weight: 1.03kg
Max.Torque: 143N·m
Max.Speed: 60RPM

8 Core components

Absolute encoder for motor,Multiturn absolute encoder for output shaft,Servo motor,Servo driver Temperature sensor,Fricition brake,Virtual Torque Sensor on output shaft,Precision strain wave gear(SWG),servo motor. Absolute Encoder for Motor Multiturn Absolute
Encoder for Output Shaft
Servo Motor High Precision
Strain Wave Gear
Servo Driver
Temperature Sensor
Friction Brakes Virtual Torque Sensor
on Output Shaft

Advantages

*

Under no-load conditions and an ambient temperature of 25°C,when the output shaft speed is 0,measurement values for different modules may vary. These data are for reference only.

**

For collaborative robots with a 10kg load,under normal operating conditions, the surface temperature of the sixth axis may vary between different modules and environments.These values are for reference only.

***

Based on the lifespan calculation formula Lh=Ln(TrTay)3(NvNav).
taking the fourth axis of a 10kg collaborative robot as an example:

Due to the reduced weight of the last three eRob80 joints,the load on the fourth axis decreases, thereby enhancing its lifespan:

Lhv5=Ln(Tr14.1×0.082×9.8)3(NvNav)

Lhv6=Ln{Tr[14.1(0.16+0.05)×2]×0.082×9.8}3NvNav

The lifespan of the eRob 80I V6 can be increased by 9.5%.

Reference: HarmonicDrive Reducer Catalog, formula 012-1, PP.12.

Allows for straight-through robot arm design

More suitable for humanoid robots, bionic robots, and collaborative robots

Product Data

Model
eRob80HXXI
Strain wave gear-ratio
17-50
17-80
17-100
17-120
Peak torque for start and stop(Nm)
44
56
70
70
Permissible max.value at average load torque(Nm)
34
35
51
51
Rated torque(Nm)
21
29
31
31
Permissible maximum momentary torque(Nm)
91
113
143
112
Max. output rotational speed(RPM)
60
37.5
30
25
Motor power(W)
126
Power Input Voltage(V)
48V (±10%)
Please make sure to read "Comparison of Switching Power Supply and ePower" and the “eRob Rotary Actuator User Manual” Chapter 3, for clear instructions on powering the eRob module.
Strain wave gear output inertia(g-mm2)
143080
Strain wave gear output mass(KG)
0.227
Outer diameter*length
80*64.2mm
Strain wave gear input inertia(g-mm2)
41815
Strain wave gear input mass(KG)
0.148
Weight(KG)
1.03
Common parameters
ID: 18mm, IP grating:IP54*, Brake model: friction brake
Optional device
Communication type: EtherCAT / CANopen/Modbus, Output encoder resolution: 19Bit,
Repeatability/Accuracy: ±7/±15 arc seconds or ±10/±25 arc second.
EtherCAT version rotary actuator
Optional interface: RS485, Pulse/DIR, I/O, ±10V Analog and STO.
CANopen version rotary actuator
Optional interface: RS485, Pulse/DIR, I/O, ±10V Analog and STO.

Version Differentiation

Step 1:Check the back cover of the module and find a line with "V6" as shown below.

Step 2:If the prefix is "V5", the module is version V5; if the prefix is "V6",the module is version V6.

Benefits

Built-in servo driver. Communication protocols

Built-in servo driver. Communication protocols

With EtherCAT, CANopen, Modbus communication protocols.

Position,Speed, Current loop PID adjustable in real-time.

Built-in ± 10V analog input.

Pulse and direction, I/O, RS485,

External encoder and STO interface,

All in the space of DxL=70x67mm

Built-in dual absolute encoder. Dual loop position control

Built-in dual absolute encoder. Dual loop position control

19bit absolute multiturn encoder for output shaft.

Repeatability up to ±7 arc seconds.

Absolute accuracy up to ±15 * arc seconds.

Always have real absolute position and multi-turn counter when power-off.

Friction brake inside

Friction brake inside

Brake smooth and stable.

No gap; No backlash.

No need to move when power-on.

No wear and tear.

Can be used as Emergency Stop.

Applications

Solutions

Downloads

Products

Software

Certificates

Data Sheet
eRob 2D&3D
eRob User Manual
Communication Manual
ZeroErr Product Brochure
eTuner Debugging Software
eRunner Motion Control Software
Certificates

Request a Quote

Complete the form, and one of our product specialists will get back to you within 24 hours.

Other ways to reach out: