servo motor

eRob 90I

Rotary Actuator

eRob 90I,servo motor

Features:

Tiny and Precise
Outer diameter: 90mm
Length: 75.9mm
Weight: 1.506kg
Max.Torque: 191N·m
Max.Speed: 60RPM

8 Core components

Absolute encoder for motor,Multiturn absolute encoder for output shaft,Servo motor,Servo driver Temperature sensor,Fricition brake,Virtual Torque Sensor on output shaft,Precision strain wave gear(SWG),servo motor. Absolute Encoder for Motor Multiturn Absolute
Encoder for Output Shaft
Servo Motor High Precision
Strain Wave Gear
Servo Driver
Temperature Sensor
Friction Brakes Virtual Torque Sensor
on Output Shaft

Advantages

*

Under no-load conditions and an ambient temperature of 25°C,when the output shaft speed is 0,measurement values for different modules may vary. These data are for reference only.

**

For collaborative robots with a 20kg load,under normal operating conditions, the surface temperature of the sixth axis may vary between different modules and environments.These values are for reference only.

***

Based on the lifespan calculation formula Lh=Ln(TrTay)3(NvNav).
taking the fourth axis of a 20kg collaborative robot as an example:

Due to the reduced weight of the last three eRob90 joints,the load on the fourth axis decreases, thereby enhancing its lifespan:

Lhv3=Ln(Tr25.4×0.095×9.8)3(NvNav)

Lhv6=Ln{Tr[25.4(0.23+0.07)×2]×0.095×9.8}3NvNav

The lifespan of the eRob 90I V6 can be increased by 13.2%.

Reference: HarmonicDrive Reducer Catalog, formula 012-1, PP.12.

Allows for straight-through robot arm design

More suitable for humanoid robots, bionic robots, and collaborative robots

Difference between the V3 & V6 Versions

Similarities Between Different Versions Installation Methods Same,Compatible
Hollow Bore Diameter 18mm
Precision Repeatability/Absolute Accuracy: ±7/±15 arc sec or ±10/±25 arc sec*
Electrical Interface Communication Protocol:EtherCAT/CANopen/Modbus,Output-side Encoder Resolution:19/20Bit
Strain wave gear-ratio 20-50 20-80 20-100 20-120
Peak torque for start and stop(Nm) 73 96 107 113
Permissible max.value at average load torque(Nm) 44 61 64 64
Rated torque(Nm) 33 44 52 52
Permissible maximum momentary torque(Nm) 127 165 191 191
Max. output rotational speed(RPM) 60 37.5 30 25
Power Input Voltage(V)
48V(±10%)
Please make sure to read "Comparison of Switching Power Supply and ePower" and the "eRob Rotary Actuator User Manual" Chapter 3, for clear instructions on powering the eRob module.
Version V3 V6
Motor power(W) 300 314
SWG Output Side Inertia(g-mm2) 297466 273391
SWG Output Side Mass(kg) 0.36 0.321
Without Brake SWG Input Side Inertia(g∙mm²) 139067 95791
SWG Input Side Mass(kg) 0.41 0.257
OD * Length(mm) Φ90x98.9 Φ90x75.9
Total Mass(kg) 1.75 1.506
With Brake SWG Input Side Inertia(g∙mm²) 147025 110213
SWG Input Side Mass(kg) 0.43 0.292
OD * Length(mm) Φ90x98.9 Φ90x75.9
Total Mass(kg) 1.87 1.639
Common parameters ID:18mm, IP grating:IP54, Brake model:friction brake
Optional device Communication type:EtherCAT/CANopen/Modbus;
Output encoder resolution:19Bit,Repeatability/Accuracy:±7/±15 arc seconds or ±10/±25 arc seconds.
Please note that the specifications provided above are subject to slight variations in different product versions,for precise and specific specifications,it is recommended to refer to the detailed drawings of each model and version;Furthermore,for detailed information regarding accuracy,please consult the following link:https://www.zeroerr.com/about_us/certificates-patents/test-report.

eRob series Back Cover Update(eg:ECAT Version)

*

The 'E' in 'MC XX.EX.XX'represents the new version of the back cover.

**

The transition between the old and new versions will occur naturally, with the old version back covers being phased out as inventory is depleted, and the new version back covers being adopted exclusively.

Benefits

Built-in servo driver. Communication protocols

Built-in servo driver. Communication protocols

With EtherCAT, CANopen, Modbus communication protocols.

Position,Speed, Current loop PID adjustable in real-time.

Built-in ± 10V analog input.

Pulse and direction, I/O, RS485,

External encoder and STO interface,

All in the space of DxL=70x67mm

Built-in dual absolute encoder. Dual loop position control

Built-in dual absolute encoder. Dual loop position control

19bit absolute multiturn encoder for output shaft.

Repeatability up to ±7 arc seconds.

Absolute accuracy up to ±15 * arc seconds.

Always have real absolute position and multi-turn counter when power-off.

Friction brake inside

Friction brake inside

Brake smooth and stable.

No gap; No backlash.

No need to move when power-on.

No wear and tear.

Can be used as Emergency Stop.

Downloads

Products

Software

Certificates

Data Sheet
eRob 2D&3D
eRob User Manual
Communication Manual
ZeroErr Product Brochure
eTuner Debugging Software
eRunner Motion Control Software
Certificates

Request a Quote

Complete the form, and one of our product specialists will get back to you within 24 hours.

Other ways to reach out: